ProLine 100-mm Plinth Base
Hover to magnify image or click to enlarge
ProLine 100-mm Plinth Base
Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. The corner supports are cast aluminum. The access panels attach to the corner supports with screws. All necessary mounting hardware included. Order a gland plate system to provide Type 12 protection when using a Plinth Base.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- All necessary mounting hardware included
- Order with a gland plate system to provide Type 12 protection when using a Plinth Base
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.