Screw-Cover Wiring Trough Type 1
Hover to magnify image or click to enlarge
Screw-Cover Wiring Trough Type 1
Screw-Cover Wiring Trough, Type 1 is used for protecting wire and cable distribution, junctions and terminations in a variety of indoor applications where protection against dirt or moist is not needed.
Industry Standards
UL 870 Listed; File No. E27524
cUL CSA C22.2 No. 26 Listed; File No. E27524
NEMA/EEMAC: Type 1
IEC 60529, IP30
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Keyhole screw slots in cover
- Shipped completely assembled-no end caps to install
- Mounting holes on the back of the enclosure
- Flat cover fastened with plated steel screws
- No gasketing or knockouts
Specifications
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.