Skip to main content

Please Select Your Country/Language Preferences

PH34784.jpg image Hover to magnify image or click to enlarge

S13 Metric Parallel Bolt Coupler, Stainless Steel, WW Design, 32 mm, #10, 73 mm, M42 Thread

Catalog#: EL32S13ASSN

Stainless steel couplers are specified whenever corrosive environmental conditions combine with the need for high load-bearing strength. nVent LENTON stainless steel couplers are commonly used when the construction materials may come into contact with de-icing salts, salt water or marine environments. Typical applications include bridges and bridge decks.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Bolt-to-Coupler Capacity (kN)
Part Number Grade 4.8 Grade 5.8 Grade 8.8 Grade 10.9 Grade 12.9
EL12S13SSN 62.7 78.3 109.8 109.8 109.8
EL16S13SSN 97.9 122.4 162.9 162.9 162.9
EL20S13SSN 141 176.3 282 332.3 332.3
EL25S13SSN 224.2 280.3 448.5 560.5 560.5
EL32S13ASSN 448.4 560.5 896.7 1120.9 1197.1
EL32S13SSN 390.3 487.9 780.6 783.8 783.8

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy