Skip to main content
A10000317 Hover to magnify image or click to enlarge

Bare Fire Survival MI Wiring Cable

nVent PYROTENAX Bare Fire Rated Cable is a range of mineral insulated (MI) copper sheathed fire-rated wiring cables that ensure critical circuit survival for extended periods when exposed to extreme fire environments. Available in light duty (500 V) and heavy duty (750 V) versions, with solid and twisted copper conductors from 1.0 mm² to 240 mm². A full range of complementary accessories and tools provides a complete wiring system.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Voltage U0 450 V
Max Conductor Temperature 450 °C
Nominal Voltage U 750 V
Max Conductor Temperature 842 °F
Permitted Outer Temperature 930 °C
Permitted Outer Temperature 1706 °F
Conductor Surface Bare
Conductor Category Class 1 = Solid
Conductor Material Copper
Insulation Material Magnesium Oxide
Construction Welded Copper
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing