MODO Door Window
Hover to magnify image or click to enlarge
MODO Door Window
Doors can be used on the front of a DP Enclosure (front door, back panel) or as front and back doors on a DD Enclosure (front and back door).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Double structure, aluminum for inner layer and stainless steel for outer layer; Embedded installation, hidden door crack
- Opening angle greater than 120 degrees
- Level handle with padlocking, 3-point latching
- Thickness of insulating layer: 25mm or above
- Form: Window
- Earthing device
- 100kg load and above, complete series of HOFFMAN heat exchanger or air conditioner can be installed
- Supply scope: Door, latch, heat insulating material
Specifications
Finish | Brushed #4 |
Material | Stainless Steel 304; Stainless Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.