Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 667 results
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", White, With Overcurrent Protection
Catalog #: 60110-349
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Black, With Overcurrent Protection
Catalog #: 60110-350
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Black
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Red, With Overcurrent Protection
Catalog #: 60110-351
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Red
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 8x IEC C19, 19"
Catalog #: 60110-280
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C19, 32 A, IEC 60309 Plug, 12x IEC C19, Fuse 2x16 A
Catalog #: 60110-281
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19
Catalog #: 60110-282
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13
Catalog #: 60110-283
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 18
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 400 V
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19
Catalog #: 60110-284
- Product Type: Socket Strip
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 24
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 400 V
Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A
Catalog #: 60110-285
- Product Type: Socket Strip
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 30
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 1753 mm
- Voltage AC: 400 V
Socket Strip, SCHUKO, 3 Sockets
Catalog #: 60110-200
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 3
- Color: Grey
- Switched Outlets: No
- Length: 184 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 4 Sockets, 10"
Catalog #: 60110-201
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 4
- Color: Grey
- Switched Outlets: No
- Length: 210 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 9 Sockets, 19"
Catalog #: 60110-202
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 9
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V