Seismic Free-Stand DA Cabinet Type 12, 90x36x46, Lt Gray, Steel
Hover to magnify image or click to enlarge
Seismic Free-Stand DA Cabinet Type 12, 90x36x46, Lt Gray, Steel
Catalog#: D903646SDA
Ideal where front or front and rear access is required. These enclosures have sturdy unibody construction with 19-inch rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-inch wide models include integral, vertical cable management that supports copper and fiber networking cables.
Industry Standards
UL 508A Listed; Type 4; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4; File No. E61997
NEMA/EEMAC Type 4
E.I.A. RS310-D
CSA, File No. 42186, Type 4
IEC 60529, IP55
OSPHD Pre Approved OPM -0248-13
NEBS-Telecordia GR-63-CORE Zone 4: Tested with 1000 lb. of equipment installed
Meets California Building Code (CBC) requirements
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Reinforced stainless steel construction protects networking/communication equipment from dust, liquid, and seismic activity
- Six seismic bottom-mounting plates made of painted plated steel for 5/8-inch diameter anchors
- Lifting eyes installed for ease of handling
- Rack angles included are infinitely adjustable from front-to-rear supporting multiple networking/communication equipment configurations
- 36-inch wide models include integral, vertical, RU-aligned fingers for supporting copper and fiber networking cables
- AC models available for heat management
- Data pockets included for equipment information management/organization
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Certification
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.