AccessPlus Fan Kit, fits 25, 30 and 36 inch 115VAC 100CFM, Black, Mild Steel
Hover to magnify image or click to enlarge
AccessPlus Fan Kit, fits 25, 30 and 36 inch 115VAC 100CFM, Black, Mild Steel
Catalog#: EWMF2
The AccessPlus Fan Kits are a four-inch, 115 VAC solution that provides air flow through cabinets at 100 CFM. The mouning plate and hardware is included. The small mounting plate is 5.32 (135 mm) x 8.00 (203 mm) and fits cabinets where C = 18.00. The large mounting plate is 5.32 (135 mm) x 10.75 (273 mm) and fits cabinets where C = 25.00 or 30.00.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The AccessPlus Fan Kits are a four-inch, 115 VAC solution that provides air flow through cabinets at 100 CFM
- The mouning plate and hardware is included
- The small mounting plate is 5.32 (135 mm) x 8.00 (203 mm) and fits cabinets where C = 18.00
- The large mounting plate is 5.32 (135 mm) x 10.75 (273 mm) and fits cabinets where C = 25.00 or 30.00
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.