Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  PPME-22Sil Product Photo

                  ProLine Fastener Package, M5x10mm, Plated, Mild Steel

                  Catalog #: ASM5T

                  • Product Family: ProLine
                  • Material: Mild Steel
                    19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U

                    Panel 19-inch Hinged Wall-Mount 1U, Black, Steel

                    Catalog #: E19HPM1U

                    • Material: Mild Steel
                    • Finish: Powder Coated
                    • Color: Jet Black
                    • Color Code: RAL 9005
                      • Thickness: 12 ga
                      • Thickness: 2.66 mm
                      • Rack Units: 1
                      • Load Rating: 25 lb
                      • Load Rating: 11.3 kg
                      • Weight: 2.3 lb
                    19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U

                    Panel 19-inch Hinged Wall-Mount 2U, Black, Steel

                    Catalog #: E19HPM2U

                    • Material: Mild Steel
                    • Finish: Powder Coated
                    • Color: Jet Black
                    • Color Code: RAL 9005
                      • Thickness: 12 ga
                      • Thickness: 2.66 mm
                      • Rack Units: 2
                      • Load Rating: 50 lb
                      • Load Rating: 22.7 kg
                      • Weight: 4 lb
                    19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U

                    Panel 19-inch Hinged Wall-Mount 4U, Black, Steel

                    Catalog #: E19HPM4U

                    • Material: Mild Steel
                    • Finish: Powder Coated
                    • Color: Jet Black
                    • Color Code: RAL 9005
                      • Thickness: 12 ga
                      • Thickness: 2.66 mm
                      • Rack Units: 4
                      • Load Rating: 100 lb
                      • Load Rating: 45.4 kg
                      • Weight: 6.5 lb
                    19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U

                    Panel 19-inch Hinged Wall-Mount 6U, Black, Steel

                    Catalog #: E19HPM6U

                    • Material: Mild Steel
                    • Finish: Powder Coated
                    • Color: Jet Black
                    • Color Code: RAL 9005
                      • Thickness: 12 ga
                      • Thickness: 2.66 mm
                      • Rack Units: 6
                      • Load Rating: 150 lb
                      • Load Rating: 68 kg
                      • Weight: 9.5 lb
                    19-IN. HINGED WALL-MOUNT PANEL; E19HPM2U_19HngWallMntPnlLeft; E19HPM2U_19HngWallMntPnlRight; 11001; E19HPM1U; 11002; E19HPM2U; 11003; E19HPM4U; 11004; E19HPM6U; 11005; E19HPM8U

                    Panel 19-inch Hinged Wall-Mount 8U, Black, Steel

                    Catalog #: E19HPM8U

                    • Material: Mild Steel
                    • Finish: Powder Coated
                    • Color: Jet Black
                    • Color Code: RAL 9005
                      • Thickness: 12 ga
                      • Thickness: 2.66 mm
                      • Rack Units: 8
                      • Load Rating: 200 lb
                      • Load Rating: 90.7 kg
                      • Weight: 12.5 lb
                    Networking; Cable and Power Management; Power Distribution Units (PDUs); E2PKIT; 2-post hardware kit; Networking

                    Open Frame Rack 2-Post Hardware Kit, Black, Steel

                    Catalog #: E2PKIT

                    • Material: Mild Steel
                      E4FBCM_4-PostF-to-BCableMgr_m_sq.png

                      Open Frame Rack 4-Post Front-to-Back Cable Manager, Black, Steel

                      Catalog #: E4FBCM

                      • Material: Mild Steel
                      • Product Type: Open Frame Racks
                        PPME-22Sil Product Photo

                        ProLine Fastener Package Grounding, M6 Quantity 20, Plated, Mild Steel

                        Catalog #: PGFGM6

                        • Product Family: ProLine
                        • Material: Mild Steel
                          PPME-22Sil Product Photo

                          ProLine Fastener Package Standard, M6 Quantity 20, Plated, Mild Steel

                          Catalog #: PGFM6

                          • Product Family: ProLine
                          • Material: Mild Steel
                            ladder rack system; insulated ground jumper kit; DGJ; 17272

                            Insulated Ground Jumper Kit, 12in, Polished, Copper

                            Catalog #: DGJ

                            • Material: Copper
                              Networking > Open Frame Racks > 4-Post Open Frame Racks; MAXKIT_hardware; Maxrack hardware kit; MAXRACK; MAXKIT

                              MaxRack Hardware Kit, Black, Steel

                              Catalog #: MAXKIT

                              • Product Family: MaxRack
                              • Material: Mild Steel