Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  21630007.447.tif image

                  Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                  Catalog #: 21630-007

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door, Perforated
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630008 perforated.43.tif image

                  Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 52 U, 2450H, 600W

                  Catalog #: 21630-008

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door, Perforated
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630009.406.tif image

                  Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W

                  Catalog #: 21630-009

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630010.407.tif image

                  Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W

                  Catalog #: 21630-010

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630011.408.tif image

                  Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 52 U, 2450H, 800W

                  Catalog #: 21630-011

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630013.448.tif image

                  Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W

                  Catalog #: 21630-013

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door, Perforated
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630014.449.tif image

                  Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W

                  Catalog #: 21630-014

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door, Perforated
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630015.450.tif image

                  Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 52 U, 2450H, 800W

                  Catalog #: 21630-015

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door, Perforated
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630016.379.tif image

                  Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W

                  Catalog #: 21630-016

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Glass Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1
                  21630017.380.tif image

                  Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                  Catalog #: 21630-017

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Glass Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2200 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1
                  21630018.381.tif image

                  Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W

                  Catalog #: 21630-018

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Glass Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2000 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1
                  21630019.382.tif image

                  Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W

                  Catalog #: 21630-019

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Glass Door
                  • Works With: Varistar CP
                    • Locking Type: Single Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1