Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Static Load
- Protection Rating
Filter applied: 1
SKUs | 276 results
ProLine ConnecTek Patch Cabinet with Sides, 2150x800x1200mm, Black, Steel
Catalog #: PNC21812B
- Height: 85.08 in / 2161 mm
- Width: 31.74 in / 806 mm
- Depth: 47.2 in / 1199 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2150x800x900mm, Black, Steel
Catalog #: PNC2189B
- Height: 85.08 in / 2161 mm
- Width: 31.74 in / 806 mm
- Depth: 35.39 in / 899 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2400x800x1000mm, Black, Steel
Catalog #: PNC24810B
- Height: 94.92 in / 2411 mm
- Width: 31.74 in / 806 mm
- Depth: 39.33 in / 999 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2400x800x1100mm, Black, Steel
Catalog #: PNC24811B
- Height: 94.92 in / 2411 mm
- Width: 31.74 in / 806 mm
- Depth: 43.27 in / 1099 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2400x800x1200mm, Black, Steel
Catalog #: PNC24812B
- Height: 94.92 in / 2411 mm
- Width: 31.74 in / 806 mm
- Depth: 47.2 in / 1199 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2400x800x900mm, Black, Steel
Catalog #: PNC2489B
- Height: 94.92 in / 2411 mm
- Width: 31.74 in / 806 mm
- Depth: 35.39 in / 899 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine S1 Vertical Cable Managers, 41.63x2.33, Black, Steel
Catalog #: PS1CM127
- Height: 41.63 in / 1057 mm
- Width: 2.33 in / 59 mm
- Depth: 8.36 in / 212 mm
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Vertical Cable Managers, 79.03x2.33, Black, Steel
Catalog #: PS1CM217
- Height: 79.03 in / 2007 mm
- Width: 2.33 in / 59 mm
- Depth: 8.36 in / 212 mm
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Vertical Cable Managers, 79.03x4.30, Black, Steel
Catalog #: PS1CM218
- Height: 79.03 in / 2007 mm
- Width: 4.3 in / 109 mm
- Depth: 8.36 in / 212 mm
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Vertical Cable Managers, 81.97x2.33, Black, Steel
Catalog #: PS1CM237
- Height: 81.97 in / 2082 mm
- Width: 2.33 in / 59 mm
- Depth: 8.36 in / 212 mm
- Product Family: ProLine S1
- Material: Mild Steel