Skip to main content

Please Select Your Country/Language Preferences

HCP514B Product Photo Hover to magnify image or click to enlarge

InterSafe Data Interface Port Disk Drive Enclosure

This enclosure, available in both steel and stainless steel, allows access to one or two customer-supplied disk drives from outside the cabinet, allowing computer system use and updates without opening the cabinet. Steel version is rated Type 4 and 12 and Stainless Steel is rated Type 4, 4X, and 12.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.