ProLine G2 Disconnect Frames
Hover to magnify image or click to enlarge
ProLine G2 Disconnect Frames
ProLine G2 Disconnect Frames can be used with ProLine G2 Disconnect Doors and Disconnect components to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 12-gauge (2.5 mm) roll-formed steel with welded corners, and hybrid frame profile for superior performance under load
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- RAL 7035 textured light-gray polyester powder paint finish
- Similar in design and construction as other ProLine G2 frames, but incorporates a 100-mm offset due to the presence of a 200-mm mullion door in the disconnect door solution
- Includes combination removable center upright/verticals in both the front and rear of the enclosure, again with a 100-mm offset
- Disconnect specific frame is required for any enclosure solution >1000mm in width; widths 1000mm or less utilize a standard single-bay frame
Specifications
Thickness | 2.66 mm |
Thickness | 12 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.