Skip to main content

Please Select Your Country/Language Preferences

PROLINE G2; Modular Enclosure Solutions; PROLINE G2 External Components; Bases; Disconnect Plinth Base; P2BP1D124; P2BP1D125; P2BP1D126; P2BP1D164; P2BP1D165; P2BP1D166; P2BP1D184; P2BP1D185; P2BP1D186; P2BP1D188 Hover to magnify image or click to enlarge

ProLine G2 Disconnect Plinth Base 100mm

ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52 mm
Thickness 16 ga
Color Jet Black
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.