- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Varistar CP Steel Door, Plain, Multi-Point Locking
- Lever handle with push button
- Opening angle 180°
- Steel door with 4-point locking for EMC applications
RackPower PDU, RP1xxx, 120 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower PDU, RP2xxx, 120/208 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Plain Steel Door, Seismic IP55, With Multi-Point Locking
- Lever handle with push button
- Opening angle 180°
- Steel door with Multi-Point locking for EMC applications
Varistar CP Seismic Cabinet, Bellcore Zone 4, EMC
- Earthquake secure up to Bellcore Zone 4,...
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- High Shielding capability tested per IEC...
EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.
- For high mechanical demands, 19" bracket...
- Versions for EMC sealing (stainless steel or textile)
Horizontal Rail, Rear, Type R-VT, Rugged
The horizontal rail, type rugged VT enables the direct assembly of a backplane.
- Type R-VT "rugged" horizontal rail with ...
- Aluminum extrusion, anodized finish, con...
EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet.
- Guarantees vibration resistance up to 25...
- Adapters for other cabinet models available on request
- Mounts onto rear of ruggedized subrack a...
Front Panel, Refrofit Shielding
Flat front panel. Shieldable with stainless steel EMC gasket.
- For stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, conductive
Frame Type Plug-In Unit Kit, With Hood, Shielded Version
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage...
- Connectors usable under EN 60603‐2 (DIN 41612)
MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.
- The collar screws used for fixing partia...
- Usable for all horizontal rails