Guide Rail With Coding IEEE ESD Clip, Alignment Pin
Hover to magnify image or click to enlarge
Guide Rail With Coding IEEE ESD Clip, Alignment Pin
ESD clip can be plugged into the keying/coding block of the guide rail with coding. Provides an conductive contact between the alignment pin of the inserter/extractor handle (IEL or IET) and the horizontal rail.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mounts in the bottom and top horizontal rail
- For alignment pin to IEEE; can be plugged into the guide rails with coding and into the keying/coding block; provides conductive contact between the guide pin of the inserter/extractor handle (IEL or IET) and the horizontal rail
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.