19" Distribution Box With packaging for Overseas Shipping
19" Distribution Box With packaging for Overseas Shipping
Catalog#: 60118-521
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- For installation of power distribution modules on DIN profile rails (DIN 43880)
- Two neutral conductors for terminal clamps from 4 ... 35 mm²
- With cable support rail at rear, strain relief with clamps
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Case, 2 parts, 3 U/84 HP, AlZn | 1 | |
2 | Front panel with cut‐out for power distribution module, St, 1 mm, RAL 7035 | 1 | |
3 | Neutral conductors for terminal clamps, Cu, 200 x 3 x 10 mm, zinc‐plated, insulated mounting | 2 | |
4 | DIN profile rail, St, zinc‐plated, depth‐adjustable with spacing bolts | 1 | |
5 | Cable support rail for clamps, zinc‐plated | 1 | |
6 | Brush strip, plastic, black, for cable entry | 1 | |
7 | Sealing strip, fibre glass reinforced Polyester, for unused module positions | 2 | |
8 | GND/earthing conductor, Cu, 1.5 mm2, green/yellow, length 360 mm | 1 | |
9 | Label strip | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.