Top And Bottom Panels For Floor Standing Enclosures, DPC
Hover to magnify image or click to enlarge
Top And Bottom Panels For Floor Standing Enclosures, DPC
Both the enclosure's aesthetics and IP-rating are maintained when a complete set of doors and panels are mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Required to cover the remaining space at the top and bottom. Used in combination with horizontal dividers CDH/CDHK, partial doors DP, partial panels DPP and cable space door DPA.
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44. For IP 21 delivered without gasket.
- Mounting requirements: DPC covers 200 mm in height of the enclosure. So for a 2000 mm high enclosure when DPC is used, there is 1800 mm space left for partial doors/panels.
- Pack quantity: Top and bottom panel with mounting accessories.
- Complies with IP 44; for IP 21 delivered without gasket
- Mounting requirements: DPC covers 200 mm in height of the enclosure; so for a 2000 mm high enclosure when DPC is used, there is 1800 mm space left for partial doors/panels
- Top and bottom panel with mounting accessories
Specifications
Thickness | 0.07 in |
Thickness | 1.75 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.