IEC Enclosure Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (233) Corrosive Environments (5) EMC (1) Factory Automation and Process Control (238) Hygienic Environments (1) Oil and Gas (15) Power Distribution (200) View All View Less Height 0.59 in (1) 0.61 in (2) 0.63 in (8) 0.65 in (4) 0.96 in (5) 0.98 in (2) 1.1 in (1) 1.18 in (7) 1.2 in (1) 1.22 in (1) 1.3 in (10) 1.38 in (3) 1.46 in (16) 1.54 in (1) 1.57 in (1) 1.73 in (2) 1.79 in (2) 1.81 in (2) 1.89 in (1) 1.97 in (3) 2.01 in (2) 2.03 in (1) 2.05 in (1) 2.17 in (1) 2.19 in (1) 2.22 in (1) 2.44 in (2) 2.68 in (1) 2.91 in (1) 2.95 in (2) 2.97 in (2) 2.99 in (2) 3.01 in (1) 3.07 in (1) 3.19 in (3) 3.21 in (1) 3.62 in (1) 3.94 in (3) 4.09 in (6) 4.57 in (1) 5.51 in (5) 5.91 in (6) 6.18 in (1) 6.44 in (2) 7.09 in (1) 7.87 in (6) 8.19 in (1) 9.21 in (1) 9.84 in (7) 10.24 in (1) 10.69 in (2) 10.71 in (3) 11.42 in (6) 11.61 in (2) 11.81 in (7) 12.76 in (2) 13.31 in (1) 13.46 in (2) 14.17 in (1) 14.72 in (4) 15.55 in (2) 15.75 in (13) 17.24 in (1) 17.52 in (2) 18.66 in (3) 19.49 in (2) 19.69 in (10) 21.18 in (1) 21.46 in (2) 22.6 in (4) 23.43 in (3) 23.62 in (10) 25.12 in (1) 26.54 in (1) 27.36 in (1) 27.56 in (1) 27.95 in (1) 29.06 in (1) 29.33 in (1) 29.53 in (2) 30.47 in (3) 31.3 in (1) 31.5 in (5) 36.93 in (1) 37.2 in (1) 38.35 in (2) 39.17 in (2) 39.37 in (6) 42.6 in (2) 44.8 in (1) 45.08 in (1) 45.4 in (2) 46.22 in (2) 46.53 in (1) 46.54 in (5) 47.05 in (2) 47.24 in (7) 52.68 in (1) 53.27 in (2) 54.41 in (8) 55.12 in (3) 61.14 in (2) 62.28 in (7) 62.99 in (8) 69.02 in (2) 69.09 in (1) 70.16 in (17) 70.87 in (13) 76.89 in (2) 76.97 in (1) 78.03 in (17) 78.74 in (12) 84.76 in (2) 84.84 in (1) 85.91 in (10) 86.61 in (1) View All View Less Apply Height 15 mm (1) 16 mm (2) 17 mm (4) 24 mm (5) 25 mm (2) 28 mm (1) 30 mm (1) 31 mm (1) 33 mm (10) 35 mm (3) 37 mm (16) 39 mm (1) 40 mm (1) 44 mm (2) 45 mm (2) 46 mm (2) 48 mm (1) 50 mm (3) 51 mm (2) 52 mm (1) 55 mm (1) 55.5 mm (1) 57 mm (1) 62 mm (2) 68 mm (1) 74 mm (1) 75 mm (2) 76 mm (2) 77 mm (1) 78 mm (1) 81 mm (3) 82 mm (1) 92 mm (1) 100 mm (3) 104 mm (6) 116 mm (1) 140 mm (5) 150 mm (6) 157 mm (1) 164 mm (2) 180 mm (1) 200 mm (6) 208 mm (1) 234 mm (1) 250 mm (7) 260 mm (1) 272 mm (2) 290 mm (6) 300 mm (2) 324 mm (2) 338 mm (1) 342 mm (2) 360 mm (1) 374 mm (4) 400 mm (2) 438 mm (1) 445 mm (2) 474 mm (3) 500 mm (2) 538 mm (1) 545 mm (2) 574 mm (4) 600 mm (3) 638 mm (1) 674 mm (1) 700 mm (1) 710 mm (1) 738 mm (1) 745 mm (1) 750 mm (2) 774 mm (3) 800 mm (1) 938 mm (1) 945 mm (1) 974 mm (2) 1000 mm (2) 1082 mm (2) 1138 mm (1) 1145 mm (1) 1153 mm (2) 1174 mm (2) 1182 mm (1) 1200 mm (2) 1338 mm (1) 1353 mm (2) 1382 mm (8) 1400 mm (3) 1553 mm (2) 1582 mm (7) 1600 mm (8) 1753 mm (2) 1755 mm (1) 1782 mm (17) 1800 mm (13) 1953 mm (2) 1955 mm (1) 1982 mm (17) 2000 mm (12) 2153 mm (2) 2155 mm (1) 2182 mm (10) 2200 mm (1) View All View Less Apply Width 0.55 in (1) 0.59 in (10) 0.63 in (15) 0.67 in (3) 0.76 in (1) 0.87 in (2) 0.9 in (1) 0.91 in (17) 0.94 in (2) 1.02 in (2) 1.06 in (3) 1.18 in (8) 1.22 in (1) 1.26 in (4) 1.34 in (1) 1.38 in (13) 1.5 in (1) 1.54 in (1) 1.57 in (2) 1.65 in (1) 1.7 in (1) 1.9 in (2) 1.96 in (3) 1.97 in (3) 2.01 in (2) 2.17 in (2) 2.4 in (1) 2.87 in (1) 2.91 in (1) 3.54 in (3) 5.67 in (1) 6.3 in (1) 6.46 in (2) 6.93 in (1) 7.28 in (1) 7.32 in (2) 7.87 in (3) 9.41 in (2) 9.45 in (1) 9.65 in (1) 9.76 in (1) 10.12 in (1) 10.28 in (2) 11.5 in (2) 11.61 in (3) 11.81 in (6) 13.7 in (1) 14.61 in (1) 14.72 in (4) 15.43 in (2) 15.47 in (7) 15.55 in (3) 15.75 in (22) 16.79 in (1) 17.64 in (1) 18.11 in (1) 18.15 in (4) 19.17 in (1) 19.37 in (3) 19.41 in (12) 19.49 in (1) 19.69 in (7) 21.57 in (1) 22.09 in (5) 22.24 in (6) 22.83 in (1) 23.31 in (1) 23.35 in (27) 23.43 in (4) 23.62 in (43) 24.67 in (1) 25.39 in (1) 25.98 in (1) 27.05 in (1) 27.24 in (2) 27.36 in (1) 29.45 in (1) 29.53 in (3) 29.96 in (4) 30.12 in (6) 31.18 in (1) 31.22 in (17) 31.3 in (2) 31.5 in (40) 33.27 in (1) 33.86 in (1) 39.06 in (1) 39.09 in (3) 39.1 in (1) 39.37 in (6) 41.73 in (1) View All View Less Apply Width 14 mm (1) 15 mm (10) 16 mm (15) 17 mm (3) 19 mm (1) 22 mm (2) 23 mm (1) 24 mm (2) 26 mm (2) 27 mm (3) 30 mm (8) 31 mm (1) 32 mm (4) 34 mm (1) 35 mm (13) 38 mm (1) 39 mm (1) 40 mm (2) 42 mm (1) 43 mm (1) 48 mm (2) 50 mm (3) 51 mm (2) 55 mm (2) 61 mm (1) 73 mm (1) 74 mm (1) 90 mm (3) 144 mm (1) 160 mm (1) 164 mm (2) 176 mm (1) 185 mm (1) 186 mm (2) 200 mm (3) 239 mm (2) 240 mm (1) 248 mm (1) 250 mm (1) 257 mm (1) 261 mm (2) 292 mm (2) 300 mm (3) 348 mm (1) 371 mm (1) 374 mm (4) 392 mm (2) 393 mm (7) 400 mm (3) 427 mm (1) 448 mm (1) 460 mm (1) 461 mm (4) 487 mm (1) 492 mm (3) 493 mm (12) 495 mm (1) 500 mm (2) 548 mm (1) 561 mm (5) 565 mm (6) 580 mm (1) 592 mm (1) 593 mm (27) 600 mm (4) 627 mm (1) 645 mm (1) 660 mm (1) 687 mm (1) 692 mm (2) 695 mm (1) 748 mm (1) 750 mm (3) 761 mm (4) 765 mm (6) 792 mm (1) 793 mm (17) 800 mm (2) 845 mm (1) 860 mm (1) 992 mm (1) 993 mm (1) 1000 mm (6) 1060 mm (1) View All View Less Apply Depth 0.12 in (2) 0.25 in (1) 0.31 in (2) 0.35 in (2) 0.42 in (1) 0.47 in (6) 0.51 in (1) 0.53 in (8) 0.55 in (4) 0.56 in (5) 0.59 in (11) 0.61 in (1) 0.65 in (4) 0.66 in (63) 0.67 in (90) 0.72 in (2) 0.75 in (2) 0.77 in (2) 0.87 in (2) 0.95 in (2) 0.98 in (3) 1.02 in (1) 1.06 in (2) 1.09 in (3) 1.18 in (14) 1.22 in (1) 1.38 in (1) 1.4 in (5) 1.42 in (2) 1.57 in (7) 1.59 in (15) 1.61 in (4) 1.68 in (1) 1.7 in (1) 1.72 in (1) 1.81 in (1) 1.88 in (2) 1.89 in (2) 1.9 in (1) 1.93 in (3) 2.01 in (4) 2.09 in (11) 2.1 in (2) 2.19 in (1) 2.31 in (11) 2.4 in (1) 2.44 in (1) 2.47 in (1) 2.68 in (1) 2.72 in (1) 2.76 in (5) 2.8 in (19) 2.91 in (1) 3.03 in (1) 3.56 in (1) 4.26 in (2) 5.39 in (2) 7.95 in (2) 14.37 in (2) View All View Less Apply Depth 3 mm (2) 6.3 mm (1) 8 mm (2) 9 mm (2) 11 mm (1) 12 mm (6) 13 mm (1) 14 mm (4) 15 mm (11) 16 mm (1) 17 mm (4) 18 mm (2) 19 mm (2) 19.5 mm (2) 20 mm (8) 22 mm (2) 24 mm (2) 25 mm (3) 26 mm (1) 27 mm (2) 27.6 mm (3) 30 mm (14) 31 mm (1) 35 mm (1) 36 mm (2) 40 mm (7) 41 mm (4) 43 mm (1) 44 mm (1) 46 mm (1) 48 mm (1) 49 mm (3) 51 mm (4) 53 mm (2) 56 mm (1) 59 mm (11) 61 mm (1) 62 mm (1) 63 mm (1) 68 mm (1) 69 mm (1) 70 mm (5) 71 mm (19) 74 mm (1) 77 mm (1) 90 mm (1) 108 mm (2) 137 mm (2) 202 mm (2) 365 mm (2) View All View Less Apply Protection Rating NEMA Type 4x (1) NEMA Type 12 (40) NEMA Type 13 (39) IP20 (9) IP21 (3) IP44 (60) IP54 (1) IP55 (55) IP65 (9) IP66 (5) IK07 (55) IP2XC (19) IP 2XC (8) View All View Less Product Family Free-Standing (276) Human Machine Interface (13) IEC General Accessories (2) Terminal Boxes (8) Wall-Mounted (162) Enclosure Material Polycarbonate (4) Stainless Steel (16) ABS (4) Aluminum (2) Galvanized Steel (1) Mild Steel (388) Polyester (26) View All View Less Filter1Filter applied: 1Category: DoorsView All Filters (1) SubcategoriesPlain Doors, DNDetailsGlazed Doors, DNGDetailsDoor Mounting Kits, DNMKDetailsStainless Steel Plain Door, DNSSDetailsStainless Steel Glazed Doors, DNGSDetailsDoor Mounting Kits Stainless Steel Floorstanding Enclosures, DNMKSDetailsSide Doors, DNSDetailsInner Doors For Power Distribution, DIDetailsInserts, LIDetailsLift Handle Lock Covers, LLHDetailsLift Handle Lock Covers, LLHSDetailsLocking System For Lift Handles, LHCDetailsT-Handles, LLTHDetailsKeys, LSKDetailsMulti Key, LSMKDetailsDoor Hinges 180-Degree, DHNDetailsDoor Stop, DSTPDetailsDoor Wheel, DWDetailsDoor Plastic Support, DPSLDetailsDocument Pockets, DRBDetailsDocument Pockets For Floor Standing Enclosures, DRBSDetailsDocument Pocket For Floor Standing Enclosures, DRADetailsDrawing Desks, DDKDetailsDoor Switch, DSWDetailsDoor Frame Mounting Profiles, DCPDetailsUniversal Keyboard Trays, UKTDetailsTransparent Aluminium Doors, ADADetailsMounting Kits, ADADetailsUniversal Conduit Holders, CONHDetailsInterlock bars, FMBDetailsPrimary door interlock kit, FMDDetailsSystem actuator, FMADetailsSecondary door interlock kit, FMSDetailsVertical Dividers For Floor Standing Enclosures, CDVDetailsHorizontal Dividers For Floor Standing Enclosures, CDHDetailsTop And Bottom Panels For Floor Standing Enclosures, DPCDetailsVentilated Top And Bottom Panels For Floor Standing Enclosures, DPCVDetailsPartial Doors For Floor Standing Enclosures, DPDetailsPartial Panels For Floor Standing Enclosures, DPPDetailsVertical Front Panels For Floor Standing Enclosures, DPBDetailsPartial Doors For Monitor, DPMDetailsHinged Keyboard Tray, DPKDetailsGlazed Door (61%), DNGEDetailsDrain-Breather, DPEDetailsPush Button Cover, PBWDetailsWindow Door, ADTDetailsWindow Door, ADCDetailsGlazed Doors, ADCSDetailsInner Doors, ADIDetailsInner Doors, ADISDetailsInserts, ALISDetailsPadlocking Cover, PLCDetailsLocks Wall Mounted Enclosures, ALLDetailsDouble-Bit 3 mm Stainless Steel Locks, ALLSDetailsT-Handle, ALTDetailsHinges 180-Degree, MMHDetailsHinges 180-Degree Stainless Steel, MMHSDetailsDoor Stop Wall Mounted Enclosures, ADODetailsDoor Switch Wall Mounted Enclosures, ADSWDetailsDoor Mounting Profiles, MMDPDetailsDoor Wheel, DW-WMDetailsDoor Horizontal Profiles, DHPDetailsHandles, UDH-CDetailsInner Door, UIDDetailsHandles, UDH-MDetailsProfile Half Cylinder Locks, LSSUDetailsDoor Stop / Panel Stop, UDSDetailsDoor Switch For Hdw, HDSWDetailsHinges Wall Mount Enclosures, STBHDetailsHinges Wall Mount Enclosures, SSTBHDetailsHinges, HHI-ADetailsHinges, DSHIDetailsHinges, OHIDetailsCover Plugs, OCPDetailsWing Screw, OLWDetailsTool handle for mounting and unmounting doors, DNTHDetailsViewing Window, HMIWDetails