Fan Heater, EHV
Fan Heater, EHV
This high performance fan heater, EHV, has high heating capacity. It uses a fan to distribute the heat generated evenly throughout the enclosure, which means hot spots can be prevented. Water condensation is eliminated, also when the ambient temperature drops sharply.
Industry Standards
cRUus_UL
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: High performance space saving fan heater to prevent condensation. The fan assists the natural convection for fast distribution of the heat in large enclosures. Mounting clip for 35 mm DIN rail (EN60715). Temperature safety cut-out to protect against overtheating in case of fan failure
- Heating element: High performance cartridge.
- Material: Plastic according to UL94 V-0, and die-cast aluminium.
- Fan life: 50.000 h at 25 °C.
- Operating temperature: -45 °C to +70 °C.
- Connection: 3-pole screw connector 2.5 mm².
- Protection: IP 20, Class I (earthed).
- Approvals: CE, EAC.
- Pack quantity: 1 piece.
- Pack quantity: 1 piece
- High performance fan heater with a high heating capacity
- The large amount of heat generated by the optimised sized heater is distributed within the enclosure using forced air, produced by the heater's fan
- When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
- As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
- A thermostat with a normally closed contact, ETR or EFR, is recommended in order to control the heater
- Voltage (V): 230 V AC 50/60 HZ
- Protection: IP 20, Class I (earthed)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.