- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
EuropacPRO Wall-Mounting Bracket
The wall mount braket enables the fixing of a subrack to a wall.
- Enables the subrack assembly on wall or on mounting plate
- Assembled instead of 19" bracket or rear...
- Assembly holes with key hole function
MultipacPRO, Euroboard Mounting Kit for Insulated Backplane
Euroboards single and double can be mounted horizontally in the 19" chassis using interior mounting kits (IEC 60297).
- Euroboards and double euroboards can be ...
- Scope of delivery is sufficient to mount...
Outdoor Unibody VENT Cabinet
Lightweight IP 55 aluminium cabinets protects electronics from extreme outdoor weather.
- Double-walled, Al
- Forced heat dissipation via fan assemble...
- IP 55
- One-piece inner case with removable outer cladding
Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket
Assembly tool, for stainless steel EMC gaskets.
- Exclusively to fix stainless steel EMC g...
Internal Retainer for Rear Panel
The internal retainer is easily fitted without drilling, and allows the rear panel to be removed only from inside.
- Easily fitted without drilling
- Once assembled, the rear panel can no lo...
Rack Safety Plus, 3 U, 230 / 400 V AC
The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as...
- 19“, 3 U Power Distribution Unit with Em...
- Supplies AC mains power to electrical or...
- 400 V 3-phase or 230 V 1-phase mains input with mains fuses
- AC outputs with different connector type...
Varistar CP Steel Door, Glazed With 3-Point Locking, Shortened
- Glazed door
- Height of connection plate 400mm
RackPower PDU, RP2xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Perforated Door, Seismic EMC, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Seismic Reinforcement Kit For Doors
Varistar CP IP55 / EMC doors can be reinforced with the Seismic Reinforcement Kit to create a seismic door.
- Varistar CP IP55 / EMC doors can be rein...
- The reinforcement kit works only for a 2...
Horizontal Rail, Rear, Type L-VT, Light
The horizontal rail, type VT enables the direct assembly of a backplane.
- For direct backplane mounting
- Recessed installation for low mechanical demands (L-VT)
- Mounting top and bottom
- Aluminum extrusion, anodized finish, con...
EuropacPRO Cover Plate for Bolting to Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.
- For variable positioning of horizontal r...
- Perforation degree 58%
- Suitable for use with all horizontal rails