Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.
- Cases for individual assembly with 19" s...
- Retrofittable EMC shielding
- Version with 19" mounting brackets with ...
- The case has 2 x 1/2 U clearances for ve...
19" Fan Unit, 1 U, With Front Switch
Fan Unit for installation into a 1 U space within the Cabinet.
- Can be adapted to subracks
- Contact protection in accordance with DIN EN ISO 13857
Eurorack Fan Tray for Fan Top Cover, Without Fan
Top covers with fans are compact active cooling units which do not consume rack space.
- Frames
- Interior mounting
- Cladding parts
IEC Input Plug
IEC Input Plug for connection of fans with bolted housing made of heat-resistant plastic.
- Bolted housing made of heat-resistant plastic (UL 94 V-0)
- For connection of fans
- 10 A/250 VAC, protection class I
Interscale Mounting Plate for PCBs
Interscale Mounting Plate for PCBs.
- Mounting plate (raised 4 mm) with integr...
- Fans are simple to fit to the mounting p...
- Does not fit for Interscale M for embedded NUC and 19"
Varistar CP Steel Door, Plain With 3-Point Locking and Brush Strip, Shortened
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the door is 400 mm less th...
Varistar CP Double Steel Door, Perforated With 3-Point Electronic Locking
Perforated Varistar CP steel double door with 3-point locking and 3 door hinges.
- Double perforated steel door with 3-poin...
- Lever handle with push button, key
- Opening angle 180°
- Standard fitting, lock on right-hand door
Varistar CP Seismic Base Plate, IP55, One-Piece
Cable Management; base plate
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
Front Panel, Flat, With Slot for Stainless Steel EMC Gasket
Front panel, flat, with slot for stainless steel EMC gasket.
- Flat front panel, Aluminum, 2.5 mm, fron...
- For stainless steel gasket
Interscale Adhesive Board Mounting Studs
Adhesive board mounting studs enable a quick mounting of a PCB.
- For quickly fixing e.g. PCBs or smaller components
- Enable the fixing of a PCB directly onto...
- Self-adhesive base acts as spacer
- The PCB can be screwed to the spacer
Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail
The horizontal rail, type heavy with MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- With Z-rail for high mechanical load (H-MZ)
- Aluminum extrusion, anodized finish, con...
Front Panel, Anodized, Unshielded, Screw Assembly
Anodized front panel.
- Partial width front panel, Al, 2.5 mm
- Al, anodized