- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial
Supplementary fan (built-on) with housing for Schroff pusher fan 2 U. No additional voltage supply necessary: connection...
- Extra 2 U useable space: by using a buil...
- No additional voltage supply necessary: ...
Varistar CP Base/Plinth Side
Sides trim to mount to Varistar CP base/plinth
- Base/plinth sides, plain
Varistar CP Steel Door, Plain With Multi-Point Locking, Shortened
- Height of connection plate 400 mm
- Lever handle with push button
- Opening angle 180°
- Steel door with 5-point locking for EMC applications
RackPower Basic PDU, RB0xxx, 100-240 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200 - 240 VAC, 1-phase L-N or L-L
- Input connector C20
- C13 and C19 outlets
RackPower 3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Mag...
- 3x Temperature and 1x Humidity Sensor
- With 2 Meter cable and integrated magnet for easy mounting
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Varistar CP Perforated, Seismic Base Plate, EMC, for Rear Cable Ducting
- Installation from outside
- Cutout at rear
- 60 mm deep
- Cable ducting with IP 55 / EMC gasket
Varistar Fan Tray
Fan Tray allows easy active cooling through fans with IEC320 connection.
- Suitable for flat top cover with cut-out zones
- Mounts completely in cabinet interior, n...
- Mains connection via SCHUKO/UTE plug - IEC 60320 C13 socket
- With three fans, completely wired, connecting cable IEC 320
EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.
- For high mechanical loads up to 25 g (vi...
- For high mechanical demands, 19" bracket...
- EMC shielding concept for front/rear with EMC textile gasket
- Four mounting holes per 19" bracket prov...
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- Aluminum extrusion, anodized surface, co...
Front Panel, Shielded, Bottom Hinged
U-profile front panel bottom hinged for textile gasket.
- U-profile front panel can be unhinged at...
- Enables mounting on horizontal rails
- Shielded, U front panel with textile EMC gasket
- Suitable for subracks (EuropacPRO) and c...
HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- With high shielding from high-frequency radiation
- To accept boards in HP grid increments
- Solid body (tube) on all sides, with cooling fins
EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded
Non-EMC shielded subrack for backplane mounting, light version.
- Subrack with side panel type L ("light")...
- Horizontal rail type "light"
- Aluminum construction
- Rear horizontal rails for backplane moun...