Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)
Horizontal Rail, Rear, Center, Type ST, Standard
The horizontal rail, center, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Aluminum extrusion, anodized surface, co...
Front Panel, U-profile, Refrofit Shielding
U-profile front panel for textile EMC gasket.
- U-profile, front panel, Aluminum, 2.5 mm...
- For EMC textile gasket
Frame Type Plug-In Unit Kit, With Hood, Unshielded
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage...
- Connectors usable under EN 60603‐2 (DIN 41612)
EuropacPRO 19" Subrack Kit for DIN Connector
Subrack for assembly to a wall or cabinet panel.
- Subrack with side panel type L ("light")
- Internal and external dimensions in acco...
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different...
MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.
- The collar screws used for fixing partia...
- Usable for all horizontal rails
19" Pusher Fan, 3 U, Axial
Fan tray with integrated pusher fan.
- Ventilation directed accurately to the electronics
- 19" Pusher Fan, 3 U, Axial
- Air infeed from front, air exits at the ...
- Contact protection in accordance with DIN EN ISO 13857
Panhead Screw, Torx
Panhead screws.
- Panhead screw
EuropacPRO 19" Subrack Kit for Backplane, Slide Rail, Retrofit Shielding
Non shielded subrack for backplane, subrack can be assembeld on slide rails.
- Subrack with side panel type F ("Flexibl...
- Subrack can be used with slide rails
- Rear horizontal rails for backplane moun...
- Installed load up to 11 kg
EuropacPRO 19" Dual Fixing Materials Kit
For fixing a subrack with dual fixing holes to 19" mounting brackets (e.g. rugged and railway subracks).
- For fixing a subrack with dual fixing ho...