Busbar adapter 32A Without Cables, WO60
Hover to magnify image or click to enlarge
Busbar adapter 32A Without Cables, WO60
Universal busbar adapter, with one adjustable mounting rail and with spring terminals 1.5-6 mm².
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Busbar adapter 32 A. With one adjustable mounting rail. Without cables, with spring terminals 1.5 - 6 mm².
- Rated voltage: 690 V
- Rated current: 32 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 1.6 W
- Poles: 3-pole
- Pack quantity: 1 pcs.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.