Halp Mounting Plate, HMP
Hover to magnify image or click to enlarge
Halp Mounting Plate, HMP
The steel mounting plate contributes to speeding up the assembly of the HALP boxes, since it can be machined easily and equipped with components before being mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Steel mounting plate for HALP boxes.
- Material: 1.5 mm galvanized steel, 2.5 mm for HMP1656E and HMP2360E.
- Pack quantity: 1 piece.
- The mounting plate can be machined and equipped with components before it is fitted into the enclosure
- Fast machining and mounting of components
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Galvanized |
Material | Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.