Wall Mounting Brackets Heavy Duty, AWHD
Hover to magnify image or click to enlarge
Wall Mounting Brackets Heavy Duty, AWHD
Mounting brackets for hygienic wall fixing. Provides an space between the enclosure and the wall to facilitate cleaning operations. It includes the sealing washers to guarantee the IP rating. Machining required. Design according to EHEDG standards.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: Mounting brackets for hygienic wall fixing. Provides an space between the enclosure and the wall to facilitate cleaning operations. It includes the sealing washers to guarantee the IP rating. Machining required. Design according to EHEDG standards.
- Material: AISI 304 stainless steel. Sealing in FDA approved silicone.
- Pack quantity: 1 bracket with mounting accessories.
- Machining required Design according to EHEDG standards
- Sealing in FDA approved silicone
- One bracket with mounting accessories
Specifications
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.