Skip to main content

Please Select Your Country/Language Preferences

Mild Steel IP Protected LCT Rack, MCI

The mild steel combinable floor standing ICT enclosure range, MCI, is made up of integrated 19" profiles and a rear door. It is an ideal solution for ICT applications, and requires only limited assembly time, since the profiles are pre-mounted. Procurement is made easy with only one single item number for the whole solution.

Read more Read less

Industry Standards

cULus_UL Listed

CE UKCA

EAC

GOST

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.06 in
Door Thickness 0.08 in
Body Thickness 1.5 mm
Door Thickness 2 mm
Color Light Gray
Material Mild Steel
Finish Powder Coated; Zinc Plated
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.