Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 658 results
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
- Product Type: Cable
- Length: 2500 mm
- Color: Grey
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
- Product Type: Cable
- Length: 2500 mm
- Color: Black
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
- Product Type: Cable
- Length: 2500 mm
- Color: Black
Mains Cable, IEC C14 to C13, 0.5 m, Black
Catalog #: 60110-360
- Product Type: Cable
- Length: 500 mm
- Color: Black
Mains Cable, IEC C14 to C13, 1 m, Black
Catalog #: 60110-361
- Product Type: Cable
- Length: 1000 mm
- Color: Black
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
- Product Type: Cable
- Length: 2500 mm
- Color: Black
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
- Product Type: Cable
- Length: 2500 mm
- Color: Grey
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191
- Product Type: Cable
- Length: 2500 mm
- Color: Black
RackPower Cable Harness for eHandle
Catalog #: EA9530
- Product Type: Cable
- Type: Cable
- Works With: RackPower
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog #: 20119-355
- Product Type: Power Distributor
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
- Product Type: Power Distributor
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass