Syspend 281-Max Angle Adapter Stepless 30 Degrees
Hover to magnify image or click to enlarge
Syspend 281-Max Angle Adapter Stepless 30 Degrees
Syspend 281-Max Angle Adapter enables enclosure angle to be adjusted forward or backward up to 30 degrees. Must be used in conjunction with a coupling (not compatible with S2MFC48). Maximum load bearing capacity is 67 lb. (30.4 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Gasket and mounting hardware are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.