- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 57 results (108 items)
LAN Surge Protector
Surge protection device provides protection to Local Area Networks (LAN) against overvoltages and electrostatic discharg...
- Rugged, metallic enclosure provides both...
- Up to CAT6 and POE (Power Over Ethernet)...
- Simple, bi-directional installation
Lightning Card Reader
- Accurately measure the maximum peak ligh...
- Immediately access lightning strike data...
- For use with iOS and Android™ devices
- nVent ERICO Lightning Card Reader App is...
FBC nVent ERIFLEX Flexibar/Cable to Busbar Clamp
Busbar Clamp that connects cable conductors, or nVent ERIFLEX Flexibar, to a busbar without the need for drilling.
- Very compact clamp for connecting cable ...
- Conductor is clamped with a pressure plate
- Clamps can be mounted and slid into posi...
- Connections can be added after busbar has been mounted
nVent ERICO Quickfill No-Mix Ground Enhancing Backfill
Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and offers covenient instillation.
- Lowers system resistance to ground
- Low-dust formulation
- Water not needed to install or perform
- Fast installation with no mixing or cure time required
nVent ERICO Ericore Upper Termination Kit
- Upper termination provides an insulated ...
- Includes materials necessary to connect ...
- Kit includes black heat shrink tubing, v...
Ground Point
Cast grounding plate for equipment, machinery, or structure grounding points.
- Cast grounding plate for equipment, mach...
- May be installed flush in concrete floor or wall
- Cable connection under bolt tension
ESE Air Terminal Remote Tester Kit
nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Testing System provides complete autonomous monitoring of ...
- Allows for uninterrupted, daily monitori...
- Fully autonomous
- Requires no additional software or accessories
- Colored LED lights indicate part-specifi...
Universal Transient Barrier, Dual Pair
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.
- Compact design universal transient barri...
- Separate plug and base design allows hot...
- Multi-stage protection and fine over-vol...
- Common-mode and differential-mode protec...
Rebar Bonding Clamp
Rebar bonding clamp for lightning protection system.
- Provides bond from lightning protection system to rebar
MBJYG Grounding and Bonding Braid, Tinned Copper, Halogen Free
Flat Insulated Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...
nVent ERICO Ericore Lower Termination Kit
- Includes materials neccessary to connect...
- Kit includes hose clamp, lug, ground rod...
Air Terminal Base, Stamped Adjustable, Imperial Thread
Air Terminal Base, Stamped Adjustable, Imperial Thread.
- For use on flat, vertical or sloping surfaces
- Air terminal support tab is field adjust...
- Available pre-configured for vertical applications
- Install with adhesive or screw down fixings