Products | 188 results (824 items)
Integrated Junction Box for Direct Connection of PI cables
Integrated junction box for direct connection of PI heating cables (no cold lead) in hazardous area
Polymer Junction Box For PI Cables
A range of polymer junction boxes for use with polymer insulated (PI) heating cables in hazardous areas.
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
ACS-30 User Interface Terminal
A user interface terminal for use in the ACS-30 control and monitoring system for commercial heat tracing applications.
GM-CW Constant Wattage Heating Cable
For roof and gutter de-icing, constant wattage heating cable.
MI Series CuNi HDC/HDF Heating Cable
For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
TM20EX Mechanical Thermostat
Mechanical thermostat for surface sensing temperature control including temperature limiter. Suitable for hazardous areas.
Pipe Entry Gland for ETL
A range of pipe glands used for in-pipe pipe freeze protection applications.
Conduit System for Parallel Heating Cables
Conduit system for additional mechanical protection. Suitable for hazardous areas.
NGC-30 Series, Controller Board
A card rack module, for temperature input, alarms and switching.
Protective Grommet
A range of silicone protective grommets.
IceStop Rake Downspout Hanger Bracket
For mechanical support and protection of IceStop trace heating cables in roof and gutter de-icing applications.