Stainless Lid, MPLS
Hover to magnify image or click to enlarge
Stainless Lid, MPLS
A stainless steel lid for a mild steel desk is a cost effective alternative to a complete stainless steel desk within certain environments. For example, a mild steel lid would deteriorate quickly if operators are exposed to chemical agents and transfer them onto it during operations and maintenance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For replacing the standard lid on MPC desk units or MPG consoles where high corrosion resistance is required.
- Material: 2 mm AISI 304 pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- This is especially important in industries where the operators are exposed to chemical agents and may transfer them onto the desk during operation
- To be used with MPCxx2 and MPG consoles only
- For replacing the standard lid on MPC desk units or MPG consoles where high corrosion resistance is required
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.