EMC Cable Entry And Bottom Plate Gasket, BGE
Hover to magnify image or click to enlarge
EMC Cable Entry And Bottom Plate Gasket, BGE
A gasket that maintains the enclosure's protection degree when installing cables and while increasing flexibility, as the cable's diameter does not need to be known before installation. The extra conductive material provides a good contact for EMC purposes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: The bottom of the enclosure is sealed by the use of an adhesive gasket applied to the frame around the bottom opening. The cables are sealed by the addition of adhesive foam placed between the bottom plates. The elasticity and the size of this foam ensures a tight seal around most cables. Added conductive material provides a good contact to shield the transfer of electro-magnetic radiation.
- Pack quantity: 2 m adhesive EMC gasket for cable entry. For 1600 mm wide enclosures please order 2 sets.
- The elasticity and the size of this foam ensures a tight seal around most cables
- Added conductive material provides a good contact to shield the transfer of electro-magnetic radiation
- The EMC gasket is used to seal the space between the floor standing enclosure's bottom plates
- The empty space around installed cables when routed between the bottom plates CBPE, can be sealed to maintain the enclosure's protection degree and EMC rating
- The enclosure's protection degree is maintained avoiding the need to use EMC cable glands
- The gasket increases the customers flexibility when installing cables, as the cable diameter does not necessarily need to be identified in advance
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.