Hinges 180-Degree, MMH
Hover to magnify image or click to enlarge
Hinges 180-Degree, MMH
With the 180-degree hinges installed, the door opens fully to the side, allowing full access for operations inside the enclosure whitout interfering with the movement of personnel in the front.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Door hinges that allow the door to open 180º. Machining is not required.
- Material: Zamak.
- Pack quantity: MMH02 - 2 pcs. MMH03 - 3 pcs.
Specifications
Thickness | 2.5 mm |
Thickness | 14 ga |
Finish | Plated |
Color | Unpainted |
Material | Zamak |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.