Electric Vehicle Inverter Free-Stand Enclosure
Hover to magnify image or click to enlarge
Electric Vehicle Inverter Free-Stand Enclosure
These NEMA 3R rated electrical enclosures are suitable to house Electric Vehicle Inverters. These A30 Series electrical enclosures are available with front, or front and rear door access. The unibody construction and flexible internal mounting options provide panel and component mounting to handle heavy loads. These enclosures are made in the USA with US steel for EV Infrastructure projects.
Industry Standards
UL Listed Type 3R
NEMA Type 3R
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- US Made with US Steel
- Unibody design for high weight-load requirements and environmental protection
- Open plinth base for easy field installation
- Lifting Eyes for easy handling and transportation
- 3-point latches operated by oil-tight lockable handle for tamper resistance
- Water trough over door to prevent water ingress
- Concealed, easy-to-remove stainless steel hinges for easy installation
- Optional panels and rack mount angles can be mounted anywhere along channels for easy installation
- Provisions for mounting Compact LED Lights with occupancy/vacancy sensors
- Anti-corrosive paint and protective coating to maximize life even in tough weather environments
Specifications
Finish | Powder Coated |
Material | US Steel |
Color | White |
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.