ProLine Transportation Base
Hover to magnify image or click to enlarge
ProLine Transportation Base
ProLine Transportation Bases provide safe transportation for ProLine frames, from a single bay up to a maximum of 3000 mm (118.11 in.) in a multiple-bay system. Transportation bases can be configured in a variety of combinations. Constructed from 10 gauge steel and finished with RAL 9005 textured black polyester powder paint. Unique design allows ROL-A-LIFT® lifting access from each end. A removable gland plate allows wire access between bases. ROL-A-LIFT is a trademark of Skarnes Inc.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Removable side cover plates allows wire access between bases
- Can be used across bayed enclosures up to a maximum of 300mm (118.11in.) total width
- Maintains NEMA 12 rating without requiring gland plate
- Gasket and installation hardware included
- Unique design allows forklift access from each end
- Can be configured in a variety of combinations
Specifications
Thickness | 3.4 mm |
Thickness | 10 ga |
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.