Skip to main content

Please Select Your Country/Language Preferences

PDWT86PC_PDWT86PCSS_WdwDrUpperFrt_m_sq.png Hover to magnify image or click to enlarge

ProLine Window Doors for Upper Front

Window Doors fit on the upper front of the PC frame and are hinged on the left side. A 2-point latch system is operated by a Small Flush Bezel with tool-to-open insert located on the lower right side of the door. Other inserts and a Flush Swing Handle are also available.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9 mm
Thickness 14 ga
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.