WaterShed Stainless Steel Wallmount Sloped Top Type 4X
Hover to magnify image or click to enlarge
WaterShed Stainless Steel Wallmount Sloped Top Type 4X
Specifically designed for use in sanitary washdown production environments, particularly food and beverage manufacturing. HOFFMAN WaterShed Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door
- Hinged side of door has provisions to allow direct flushing of hinge area
- 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
- 170-degree door opening
- Door edges are sloped 20-degrees at top and bottom edges to facilitate runoff
- Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
- Stainless steel quarter-turn latches furnished with flush slotted insert
- Seamless foam-in-place gasket
- Self-grounding latch system with double seal
- Bonding provision on door; grounding stud on body
- Enclosures with 'A' dimension of 16.00 in. (406mm) or greater utilize NEMA style panels; models with 'A' dimension less than 16.00 in. (406mm) utilize Junction Box style panels
- Mounting holes in back of body for direct mounting optional stand-off kit or mounting bracket kit
- Furnished hardware kit consists of panel mounting fasteners grounding hardware and sealing washers for wall-mounting hole
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Brushed #4 |
Protection Rating | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 |
Material | Stainless Steel 304 |
Color | Unpainted |
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.