- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 83 results (159 items)
Rebar Bonding Kit, Single Connection
Kit includes Rebar Bonding Plate, Rebar Bonding Clamp and conductor.
- Kit includes Rebar Bonding Plate, Rebar ...
- Provides ground system connection points...
- Used for equipment, machinery and structure grounding
Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for...
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and t...
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
nVent ERICO Cadweld Tool Kit
Convenient tool kits for nVent ERICO Cadweld connection installations.
- Convenient tool kits for nVent ERICO Cad...
Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
- Tinned copper or aluminum block allows f...
- Screw retaining cover is hinged and removable
- Design allows for visual inspection of c...
- Modular snap-together blocks for buildin...
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
Copper Ground Plate
Utility pole earthing.
- Provides a large surface area to dissipa...
- Available in a variety of sizes and pigtail configurations
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators ag...
- Silver brazed joints (35% silver alloy b...
- Conductor spacing available in standard configurations
- Option to add center wire into the mat c...
- Ground mats are laid flat onto pallets for shipping
ISOnV Insulated Conductor
- Provides protection of equipment against...
- Field terminated with separately ordered termination kits
Side Receptor Plug
A fully encapsulated connection from the conductor to the side receptor disk utilizing an engineered thermoplastic mater...
- Fully encapsulated connection from condu...
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...