RackChiller Rear Door Control Unit, Passive
RackChiller Rear Door Control Unit, Passive
Catalog#: 23130-594
The Control Unit enriches the passive RackChiller Rear Door. It connects to the 4 built-in air temperature sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Coolant flow control based on chilled (supply) air temperature setpoint. More control features with water control package 21130-608
- Precise flow control against setpoint with parametric PID loop
- Remote monitoring through built-in Web Server or BMS protocols (Modbus TCP, SNMP v2c)
- Optional external disply and keypad 21130-599
- Languages: English, German, French
- Power Supply: 90 - 260 VAC
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Control unit AlZn 1.5 mm, hood St 1.0 mm RAL7021 | 1 | |
2 | RJ45 socket, SNMP and Modbus interface, for integration in higher-level management systems or direct Web GUI access | 1 | |
3 | Power connection 85 ... 260 VAC | 1 | |
4 | Power cable IEC C14 to SCHUKO | 1 | |
5 | Assembly Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.