Skip to main content

Please Select Your Country/Language Preferences

Elexant 5010i front Hover to magnify image or click to enlarge

Elexant 5010i Field Controller

nVent RAYCHEM Elexant 5010i is an advanced field-mountable electronic temperature controller providing local control and central monitoring capabilities, used for single phase circuits up to 25 A and suitable for hazardous areas. The Elexant 5010i-LIM is provided with an integrated digital intelligent safety temperature limiter (SIL 2 device).

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Height 4.72 in
Width 8.66 in
Current Rating 25 A
Voltage Rating 100 – 250 V
Height 120 mm
Width 220 mm
Controller Temperature Setting 328 – 1292 °F
Controller Temperature Setting −200 to 700 °C
Operating Temperature −50 to 60 °C
Operating Temperature −58 to 140 °F
Data Copied
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing