Skip to main content

Please Select Your Country/Language Preferences

A10000264 Hover to magnify image or click to enlarge

TTSIM-1 Sensor Interface Module

nVent RAYCHEM TraceTek TTSIM-1 is a sensor interface module with capacity to monitor up to 1500 m (5000 ft) of sensor cable. It can communicate details of leaks to a variety host monitoring systems including a TraceTek TTDM-128, TT-TS12, a PLC, DCS or Building Management System using standard protocols. It is well suited to applications where large areas are being monitored, or long sensor circuit lengths are required. Available in 24 Vac 50/60 Hz or 12 or 24 Vdc..

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 2.28 in
Width 2.76 in
Height 3.39 in
Operating Temperature 32 – 122 °F
Depth 58 mm
Width 70 mm
Height 86 mm
Operating Temperature 0 – 50 °C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing