Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
Filter applied: 1
SKUs | 415 results
ProLine Fastener Package, M5x10mm, Plated, Mild Steel
Catalog #: ASM5T
- Product Family: ProLine
- Material: Mild Steel
Panel 19-inch Hinged Wall-Mount 1U, Black, Steel
Catalog #: E19HPM1U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 1
- Load Rating: 25 lb
- Load Rating: 11.3 kg
- Weight: 2.3 lb
Panel 19-inch Hinged Wall-Mount 2U, Black, Steel
Catalog #: E19HPM2U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 2
- Load Rating: 50 lb
- Load Rating: 22.7 kg
- Weight: 4 lb
Panel 19-inch Hinged Wall-Mount 4U, Black, Steel
Catalog #: E19HPM4U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 4
- Load Rating: 100 lb
- Load Rating: 45.4 kg
- Weight: 6.5 lb
Panel 19-inch Hinged Wall-Mount 6U, Black, Steel
Catalog #: E19HPM6U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 6
- Load Rating: 150 lb
- Load Rating: 68 kg
- Weight: 9.5 lb
Panel 19-inch Hinged Wall-Mount 8U, Black, Steel
Catalog #: E19HPM8U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 8
- Load Rating: 200 lb
- Load Rating: 90.7 kg
- Weight: 12.5 lb
Open Frame Rack 2-Post Hardware Kit, Black, Steel
Catalog #: E2PKIT
- Material: Mild Steel
Open Frame Rack 4-Post Front-to-Back Cable Manager, Black, Steel
Catalog #: E4FBCM
- Material: Mild Steel
- Product Type: Open Frame Racks
ProLine Fastener Package Grounding, M6 Quantity 20, Plated, Mild Steel
Catalog #: PGFGM6
- Product Family: ProLine
- Material: Mild Steel
ProLine Fastener Package Standard, M6 Quantity 20, Plated, Mild Steel
Catalog #: PGFM6
- Product Family: ProLine
- Material: Mild Steel
Insulated Ground Jumper Kit, 12in, Polished, Copper
Catalog #: DGJ
- Material: Copper
MaxRack Hardware Kit, Black, Steel
Catalog #: MAXKIT
- Product Family: MaxRack
- Material: Mild Steel