Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  Cable Finger

                  Snap in cable management finger kit

                  Catalog #: 24630-057

                  • Product Type: Cable Support
                  • Product Family: Varistar CP
                  • Type: Finger Kit
                    ganging kit

                    Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W

                    Catalog #: 24630-071

                    • Product Type: Gasket Kit
                    • Type: Horizontal
                    • Works With: Cabinet
                    • Length: 600 mm
                      ganging kit

                      Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

                      Catalog #: 24630-072

                      • Product Type: Gasket Kit
                      • Type: Horizontal
                      • Works With: Cabinet
                      • Length: 800 mm
                        24630-106.106.tif image

                        Varistar CP Door Switch Bracket

                        Catalog #: 24630-106

                        • Product Type: Bracket
                        • Product Family: Varistar CP
                        • Type: Door Switch Bracket
                          19 front panel

                          19" Front Panel, 1 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-299

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 1 U
                            • Height: 43.6 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 2 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-301

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 2 U
                            • Height: 88.1 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 3 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-302

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 3 U
                            • Height: 132.5 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 4 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-303

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 4 U
                            • Height: 177 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 5 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-304

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 5 U
                            • Height: 221.4 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 6 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-305

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 6 U
                            • Height: 265.9 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 7 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-306

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 7 U
                            • Height: 310.3 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm
                          19 front panel

                          19" Front Panel, 8 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-307

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 8 U
                            • Height: 354.8 mm
                            • Rack Width: 95 HP
                            • Width: 483 mm