Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Static Load
- Protection Rating
Filter applied: 1
SKUs | 276 results
Locking Handle 333 Key 3-pt, 6.38x1.32x1.16, Black, Polymide
Catalog #: PKLHSD3
- Height: 6.38 in / 162 mm
- Width: 1.32 in / 34 mm
- Depth: 1.16 in / 29 mm
19" Drawer, 1 U, RAL 7035
Catalog #: 20110-054
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 1 U
- Static Load: 15 kgf
19" Drawer, 2 U, RAL 7035
Catalog #: 20110-055
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 2 U
- Static Load: 15 kgf
19" Drawer, 3 U, RAL 7035
Catalog #: 20110-056
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 3 U
- Static Load: 15 kgf
19" Drawer, 1 U, Front Panel Anodized
Catalog #: 20110-061
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 1 U
- Static Load: 15 kgf
19" Drawer, 2 U, Front Panel Anodized
Catalog #: 20110-062
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 2 U
- Static Load: 15 kgf
19" Drawer, 3 U, Front Panel Anodized
Catalog #: 20110-063
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Finish: Anodized
- Rack Height: 3 U
- Static Load: 15 kgf
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
- Product Type: Bracket
19" Drawer, 1 U, RAL 7021
Catalog #: 20110-180
- Product Type: Cabinet/Rack Drawer
- Type: Drawer
- Works With: 19" Cabinets
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 1 U
- Static Load: 15 kgf
19" Drawer, 2 U, RAL 7021
Catalog #: 20110-181
- Product Type: Cabinet/Rack Drawer
- Works With: 19" Cabinets
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 2 U
- Static Load: 15 kgf