Skip to main content

Please Select Your Country/Language Preferences

Networking Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Height
          Apply
        • Material
        • Mounting
        • Package Quantity
        • Frame Color Code
        • Color
        • Color Code
        • Cladding Color
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Cladding Color Code
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Rear Finish
                  • Static Load
                      Apply
                    • Treated Edges
                    • Static Load
                        Apply
                      • Protection Rating
                      Filter1

                      Filter applied: 1

                      SKUs | 276 results

                      19 assembly kit M6

                      19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces

                      Catalog #: 21101-810

                      • Product Type: Assembly Kit
                      • Type: Mounting Kit
                      • Works With: 19'' cases; 19'' wallmounts; 19" Indoor Cabinets; 19" Outdoor Cabinets
                      • Thread Size: M6
                        mounting plate pdu

                        PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side

                        Catalog #: 23130-010

                        • Product Type: Bracket
                          19 front panel

                          19" Front Panel, 1 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-299

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 1 U
                            • Height (H): 43.6 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 2 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-301

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 2 U
                            • Height (H): 88.1 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 3 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-302

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 3 U
                            • Height (H): 132.5 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 4 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-303

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 4 U
                            • Height (H): 177 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 5 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-304

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 5 U
                            • Height (H): 221.4 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 6 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-305

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 6 U
                            • Height (H): 265.9 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 7 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-306

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 7 U
                            • Height (H): 310.3 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 8 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-307

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 8 U
                            • Height (H): 354.8 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 9 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-308

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 9 U
                            • Height (H): 399.2 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm
                          19 front panel

                          19" Front Panel, 10 U, 3 mm, Al, RAL7035

                          Catalog #: 30118-309

                          • Product Type: Front Panel
                          • Type: 19" Front Panel
                          • Mounting: Screw-on Front
                          • EMC Shielding: No
                            • Material: Aluminum
                            • Front Finish: Painted
                            • Rear Finish: Painted
                            • Rack Height: 10 U
                            • Height (H): 443.7 mm
                            • Rack Width: 95 HP
                            • Width (W): 483 mm