Products | 128 results (407 items)
Transient Discriminating Surge Diverter, 100 kA Single Mode
Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Rail Secondary Power Surge Protector, DC Circuits
The EPD family of power surge protection devices offer economical and reliable protection from power transients with the convenience of easy installation.
Service Entrance Suppressor, 200 kA
Modular TDX Panel Protector, 400 kA
Surge Diverter, 150 kA Single Mode
Surge Diverter, 12/24 DC
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.
Surge Diverter, 24/48 DC
Suitable for exposed DC wiring for both 24 and 48 VDC distribution systems.
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Flush Plate for SES40 Metal
Flush plate kit for mounting behind drywall.