Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Type Cross Fitting Height 2.5 in (1) 4 in (2) 6 in (2) 8 in (2) 12 in (1) View All View Less Apply Height 64 mm (1) 102 mm (2) 152 mm (2) 203 mm (2) 305 mm (1) View All View Less Apply Width 2.5 in (1) 4 in (2) 6 in (3) 8 in (2) View All View Less Apply Width 64 mm (1) 102 mm (2) 152 mm (3) 203 mm (2) View All View Less Apply Protection Rating NEMA Type 1 (1) NEMA Type 3R (3) NEMA Type 12 (4) IP54 (5) Material Mild Steel Filter1Filter applied: 1Category: Cross Fitting Lay-in Painted GalvanizedView All Filters (1)
Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway