Skip to main content

Please Select Your Country/Language Preferences

HeavyDutyFreeStandDisconnect Product Photo Hover to magnify image or click to enlarge

Heavy-Duty Free-Stand Disconnect Enclosure Type 12

Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997

NEMA/EEMAC Type 12

CSA File No. 42186: Type 12

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.